??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Lutron
Description
Wallwash
Bill of material
Lighting_Fixture-Lutron-Recessed-Finire-4in-Round-Wallwash
ORDERNO
APERTURE
aperture
APPARENT_LOAD
apparent load
20.000
ASSEMBLY_CODE
assembly code
D5020200
BEAM_SPREAD
beam spread
21.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_THICKNESS
ceiling thickness
1.000
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_AVAILABILITY
color availability
Matte White, Matte Black, Stainless Metal, Clear Brick Alzak, Wheat Alzak,Oil-Rubbed Bronze
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power Connection
CONTROL_METHOD
control method
Forward Phase, 120V Driver
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED Recessed Light Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
FIXTURE_SIZE
fixture size
4.000
FIXTURE_TYPE
fixture type
Downlight
HANGER_TYPE
hanger type
B2
HEIGHT
height
6.400
HOST
host
5
IC_HOUSING_HEIGHT
ic housing height
6.400
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/IVALO_Finire_%20InstallationSheets_081911.pdf
INSULATED_HOUSING
insulated housing
1
JUNCTION_BOX_POSITION
junction box position
13.420
LAMP
lamp
LED
LENGTH
length
LENS_AVAILABILITY
lens availability
Micro Prism Solite, Frosted Glass, None
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
FDT4SI153521F1B2XX--------
MOUNTING_BARS_ADJUSTMENT
mounting bars adjustment
MOUNTING_BARS_LEFT_LENGTH
mounting bars left length
8.000
MOUNTING_BARS_RIGHT_LENGTH
mounting bars right length
8.000
MOUNTING_BRACKETS_ADJUSTMENT
mounting brackets adjustment
0 to 1.6"
MOUNTING_BRACKETS_LOCATION
mounting brackets location
0
NOT_INSULATED_HOUSING_VISIBILITY
not insulated housing visibility
0
NUMBER_OF_LIGHT_SOURCES
number of light sources
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
PARAMETER_ADJUSTMENT
parameter adjustment
Editing parameter values for type properties is not recommended as you may choose options that are not available.
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHOTOMETRIC_WEB_FILE
photometric web file
Rd_Downlight_15W_2700K.ies
PINHOLE_CONTROL
pinhole control
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/LightingFixtures/LutronFixtures/FinirebyIvalo/Overview.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
TILT_ANGLE
tilt angle
-90.000
TRIMLESS_FLANGE
trimless flange
TRIMLESS_FLANGE_VISIBILITY
trimless flange visibility
URL
url
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.000
WALL_WASH
wall wash
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WIDTH
width
9.500
WITH_ROUND_PINHOLE
with round pinhole
WITH_SQUARE_PINHOLE
with square pinhole
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions