??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Prudential
Description
Wall
Bill of material
Wal14
ORDERNO
VAR120_VOLTS
120 volts
1
VAR277_VOLTS
277 volts
0
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020210
BODY_LENGTH
body length
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
7
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
END_PLATE_DEPTH
end plate depth
END_PLATE_MATERIAL
end plate material
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LAMP_QUANTITY
lamp quantity
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
1
MASSUNIT
massunit
1
MODEL
model
MOUNTING
mounting
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OVERALL_HEIGHT
overall height
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_PAGE_URL
product page url
RETAINER_BAND
retainer band
RETAINER_BAND_VISIBILITY
retainer band visibility
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SHARED
shared
0
SHIELDING_LENGTH
shielding length
SHIELDING_MATERIAL
shielding material
TILT_ANGLE
tilt angle
-90
TOTAL_LUMENS
total lumens
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.prulite.com
VERSION
version
1
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
NAME
name
LEFT_END_CAP_VISIBILITY
left end cap visibility
LEFT_MASKING_VISIBILITY
left masking visibility
RIGHT_END_CAP_VISIBILITY
right end cap visibility
RIGHT_MASKING_VISIBILITY
right masking visibility
SLOT_OR_PERFORATION
slot or perforation
SLOT_OR_PERFORATION_VISIBILITY
slot or perforation visibility
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions