??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Wall
Bill of material
Aluminum Grey
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
CONNECTION
connection
The luminaire is supplied with a terminal box 5x2.5 mm². Standard terminal box does not permit through-wiring (only on request).
CORROSIVITY_CATEGORY
corrosivity category
Our outdoor products are in their standard performance painted for environments corresponding to corrosivity category C3. Can be used in environments like urban and industrial atmospheres with a moderate sulphur dioxide pollution or areas with some influence from the coast. For environments with a high sulphur dioxide pollution, we can offer a special treatment for higher corrosive resistance. This will be qouted on request.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Suspended Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Stefan Borselius
DIFFUSER
diffuser
Symmetrical light scattering: Clear glass or microprismatic acrylic glass. Asymmetrical light scattering: Clear glass in combination with optical film from BrightView.
DIMENSIONS
dimensions
450x450x504mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with programmable driver for outdoor environments. Enables functions as DALI, nightDIM, CLO and different lumen outputs up to 6000 lumens. Lifetime 100 000h with max 10% failure.
HEIGHT
height
504
HOST
host
0
IK_CODE
ik code
8
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
On cable. The catenary wire should be stainless steel and the holders can manage a thickness up to 10 mm wire.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Suspended
LENGTH
length
450
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SCATTERING
light scattering
Symmetric omnidirectional or asymmetric elliptical light distribution.
LIGHT_SOURCE
light source
Includning LED module with color temperature 3000K or 4000K. CRI min 80. High power diodes with broad light distribution. Lifetime L90 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Luminaire body and wiresuspension in die-casted aluminium. Shade in impact-resistant opal acrylic.
MODEL
model
Halo 450
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OTHER
other
Arm to be ordered separately.
PART_TYPE
part type
0
PICTOGRAMS
pictograms
Class 1, IP 65
PRODUCT_NAME
product name
Halo 450
PRODUCT_VARIANT
product variant
Suspended
PROJECTED_WIND_AREA
projected wind area
0.09 m²
REFLECTOR
reflector
Miro material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_COLOUR
standard colour
Antracit RAL 9023 Texture Fine texture, Aluminum grey RAL 9006 Texture Fine texture
TYPE_COMMENTS
type comments
Suspended
URL
url
www.atelje-lyktan.se/en
VERSION
version
2018
WEIGHT
weight
6.5 kg
WIDTH
width
450
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions