??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Camman Lighting
Description
W216 Albany I
Bill of material
W216 Albany I
ORDERNO
W216 Albany I
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
24.410
ASSEMBLY_CODE
assembly code
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Wall Mounted Light Fixture
DESIGN_OPTION
design option
-1
DIFFUSER
diffuser
DIFFUSER___ACCENT
diffuser - accent
DIMENSIONS
dimensions
7" x 24"
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_CURRENT__A_
input current (a)
0.200
INPUT_WATTS
input watts
24.310
KEYNOTE
keynote
LAMP
lamp
F
LAMP_TRAY
lamp tray
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
CAMMAN LIGHTING
MASSUNIT
massunit
1
MAX_CURRENT
max current
0
MODEL
model
W216-24
MOUNTING_HEIGHT_CENTER_OF_FIXTURE
mounting height_center of fixture
5
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALL_LENGTH_FIXTURE
overall length_fixture
2
OVERALL_LENGTH_LAMP_TRAY
overall length_lamp tray
1.521
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
W216-24-LN.ies
POWER_FACTOR
power factor
0.996
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STYLE
style
TILT_ANGLE
tilt angle
90
TRIM_C_LOCATION
trim c location
0.396
TYPE_COMMENTS
type comments
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal junction box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com Fixture approved for indoor & damp locations. Not recommended for outdoor locations.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cammanlighting.com
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
Multi-Volt (120V thru 277V) Available
WATTAGE_COMMENTS
wattage comments
2-27W BX
WEIGHT
weight
9 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
W216 Albany I
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions