??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Stertil Dock Products
Description
w-series
Bill of material
WSP_3400*3250
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BIM_CONTENT_DEVELOPER
bim_content_developer
CAD & Company
BLACK_PARTS_MATERIAL
black_parts_material
CATEGORY
category
CONSTRUCTION_METHOD
construction_method
Wall mounting
COST
cost
0
COUNTRY_NAME
country_name
Worldwide
CURTAIN_MATERIAL
curtain_material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Curtain Shelter
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_WIDTH
frame_width
HEADER_CURTAIN_HEIGHT
header_curtain_height
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Stertil Dockproducts
MASSUNIT
massunit
1
MAX_HEIGHT
max_height
MAX_WIDTH
max_width
MIN_HEIGHT
min_height
MIN_WIDTH
min_width
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTSIDE_HEIGHT
outside_height
OUTSIDE_HEIGHT_USER
outside_height_user
OUTSIDE_WIDTH
outside_width
OUTSIDE_WIDTH_USER
outside_width_user
PART_TYPE
part type
0
PLACEMENT_HEIGHT
placement_height
1200
PROFILE_MATERIAL
profile_material
PROFILE_THICKNESS
profile_thickness
PROFILE_WIDTH
profile_width
45
PROJECTION_DEPTH
projection_depth
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CURTAINS_WIDTH
side_curtains_width
675
SLOPE_HEIGHT
slope_height
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.dockproducts.stertil.nl/en
WEIGHT
weight
80 - 90 kg
WFP
wfp
WHITE_PARTS_MATERIAL
white_parts_material
WORK_PLANE_BASED
work plane-based
1
CURTAIN_THICKNESS
curtain_thickness
DUBBLE_ARROW
dubble_arrow
SIDE_CURTAIN
side_curtain
SINGLE_ARROW
single_arrow
TOP_SLOPED
top_sloped
WE
we
WL
wl
WSP
wsp
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions