??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Berger Tools
Description
W Ø 38 - Hyper-strong
Bill of material
W38-075(0)
ARTNR
DH
Hole diameter
38 mm
DD
Rod diameter
16 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
10.5 X 12.6 mm
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions