??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Precision Refigeration
Description
VUBC 121
Bill of material
VUBC 121
ORDERNO
VUBC 121
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
100.000
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEFAULT_ELEVATION
default elevation
0
DEPTH_ACTUAL
depth actual
675
DESCRIPTION
description
1X1 VARIABLE TEMPERATURE DRAWER UNIT
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
165
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
FAMILY_NAME
family name
FL_AMPS
fl amps
1.700
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
FURNISHED_BY
furnished by
HEIGHT_ACTUAL
height actual
410
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LENGTH_ACTUAL
length actual
1100
MANUFACTURER
manufacturer
PRECISION
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
VUBC 121
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
A 1 x 1 variable temperature drawer unit from Precision Refrigeration. The unit is constructed with a stainless steel interior and exterior, a built-in internal airduct, zero ODP injected polyurethane insulation, and a coated evaporator and vaporiser coil. It has an integrated flush door handle and accommodates four GN 1/1 containers at a variable temperature between -22°C and 4°C. It features a front venting, high ambient 43°C refrigeration system with ultra low energy consumption, electronic defrost, and an electronic controller with large LCD screen. Note that a side or rear gap of 25mm is required for the refrigeration system.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.precision-refrigeration.co.uk
VERSION
version
2015
VOLTS
volts
230.000
WATTS
watts
100.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
VUBC 121
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions