??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fujitsu
Description
Vrf vr ii triple unit system 22 24 tons
Bill of material
vrf_vr_ii_triple_unit_system_22_24_tons_refer_to_catalog
VARIANTNAME
Refer to Catalog
FREQUENCY
Frequency
60.000
VOLTAGE
Voltage
208.000
VOLTAGERANGEPHASE
Voltage Range / Phase
208-230V/3ph
NUMBEROFPOLES
Number of Poles
3.000
POWERFACTOR
Power Factor
0.8
TOTALCOOLINGCAPACITY
Total Cooling Capacity
264000.000
TOTALHEATINGCAPACITY
Total Heating Capacity
288000.000
CONNECTORNOTE
Connector Note
FRONT AND BOTTOM CONNECTORS WILL BE VISIBLE IN ALL VIEWS. PLEASE MAKE SURE TO ONLY LINK TO THE PROPER SET OF CONNECTORS.
SOUNDPRESSURELEVELCOOLINGHEATING
Sound Pressure Level (Cooling/Heating)
63/63 dB(A)
TOTALSYSTEMWEIGHT
Total System Weight
1791.000
CONNECTORSLOCATEDONBOTTOM
Connectors Located on Bottom
0.000
CONNECTORSLOCATEDONFRONT
Connectors Located on Front
1.000
DEPTH
Depth
765.000 mm
HEIGHT
Height
1690.000 mm
UNIT1WIDTH
Unit 1 Width
930.000 mm
UNIT2WIDTH
Unit 2 Width
930.000 mm
UNIT3WIDTH
Unit 3 Width
930.000 mm
WIDTH
Width
2840.8 mm
URL
http://www.airstagevrf.com/
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.airstagevrf.com/outdoor_specs_largeVRII.htm
PRODUCTPAGEURL
Product Page URL
http://www.airstagevrf.com/outdoor_units_down.htm
MANUFACTURER
Manufacturer
Fujitsu General
MODEL
Model
AOUA264TLBV
DESCRIPTION
Description
Fujitsu Airstage VR-II, 22-24 ton, variable refrigerant flow heat recovery unit.
ASSEMBLYCODE
Assembly Code
D3090900
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions