??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Vocia TTS-1
Bill of material
Vocia TTS-1
ORDERNO
Vocia TTS-1
ALWAYS_VERTICAL
always vertical
1
AMBIENT_OPERATING_TEMPERATURE_RANGE
ambient operating temperature range
32-113 degrees F (0-45 degrees C)
COMPLIANCE
compliance
EU Directive 2002/95/EC, RoHS directive EU Directive 2002/95/EC, RoHS directive UL listed, CE marked
CONNECTION
connection
RJ45 with shielded Ethernet/PoE cable (Cat5, Cat5e, Cat6, or Cat7)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
17.5 inches (444 mm)
DESIGN_OPTION
design option
-1
HEIGHT
height
0.75 inches (44.5mm)
HOST
host
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MODEL
model
Text-to-Speech Server 1
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
< 350 Watts
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2010
WEIGHT
weight
12 lbs. (5.4kg)
WIDTH
width
19 inches (483mm)
WORK_PLANE_BASED
work plane-based
1
NAME
name
Vocia TTS-1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions