??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Vocia LSI-16
Bill of material
Vocia LSI-16
ORDERNO
Vocia LSI-16
ALWAYS_VERTICAL
always vertical
1
AMBIENT_OPERATING_TEMPERATURE_RANGE
ambient operating temperature range
32-113 degrees F (0-45 degrees C)
COMPLIANCE
compliance
FCC Part 15B CE marked EN 54-16 certification pending RoHS Directive UL 60065 Listed, E215636 C-UL Listed, E215636 C-Tick, N24138 (Australia)
CONTROL_INPUTS_ISOLATION
control inputs isolation
3kV
CONTROL_INPUTS_MAX
control inputs max
6mA
CONTROL_INPUTS_MAXIMUM_TERMINAL_VOLTAGE
control inputs maximum terminal voltage
24V
CONTROL_INPUTS_MIN
control inputs min
1mA
CONTROL_INPUTS_NUMBER
control inputs number
Eight
CONTROL_INPUTS_TYPE
control inputs type
Opto Isolator LED
COST
cost
0
CURRENT_LIMIT
current limit
0.8A
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
10 inches (254mm
DESIGN_OPTION
design option
-1
GENERAL_PURPOSE_INPUTS
general purpose inputs
16
GENERAL_PURPOSE_INPUTS_HIGH_RANGE_HYSTERESIS
general purpose inputs high range hysteresis
1V ± 20%
GENERAL_PURPOSE_INPUTS_HIGH_RANGE_LOGIC_HIGH
general purpose inputs high range logic high
12-30V DC
GENERAL_PURPOSE_INPUTS_HIGH_RANGE_LOGIC_LOW
general purpose inputs high range logic low
0-11V DC
GENERAL_PURPOSE_INPUTS_INPUT_ISOLATION
general purpose inputs input isolation
500V RMS (isolation from LSI-16)
GENERAL_PURPOSE_INPUTS_TTL_HYSTERESIS
general purpose inputs ttl hysteresis
1V ± 20%
GENERAL_PURPOSE_INPUTS_TTL_LOGIC_HIGH
general purpose inputs ttl logic high
2-5V
GENERAL_PURPOSE_INPUTS_TTL_LOGIC_LOW
general purpose inputs ttl logic low
0-0.8V
GENERAL_PURPOSE_INPUTSINPUT_TRANSIENT_PROTECTION
general purpose inputsinput transient protection
± 8KV peak
HEIGHT
height
1.75 inches (44.5mm)
HOST
host
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_CONTINUOUS_CURRENT
maximum continuous current
0.35A
MAXIMUM_EXTERNAL_SUPPLY
maximum external supply
35V
MODEL
model
VOCIA® Life Safety Interface 16e (LSI-16e)
MONITORED_I_O_NUMBER
monitored i/o number
Eight
MONITORED_I_O_TYPE
monitored i/o type
FET switch, open drain (low side driver)
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
POWER_MAIN
power main
24V DC 15W
POWER_POE
power poe
802.3af Class 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_FAULT_RELAY_LOAD
system fault relay load
Resistive
SYSTEM_FAULT_RELAY_MAXIMUM_OPERATING_CURRENT
system fault relay maximum operating current
600mA AC, 1A DC
SYSTEM_FAULT_RELAY_MAXIMUM_OPERATING_VOLTAGE
system fault relay maximum operating voltage
125VAC, 60VDC
SYSTEM_FAULT_RELAY_MAXIMUM_SWITCHING_CAPACITY
system fault relay maximum switching capacity
37.5VA, 30W
SYSTEM_FAULT_RELAY_MINIMUM_PERMISSIBLE_LOAD
system fault relay minimum permissible load
10μA @ 10mVDC
SYSTEM_FAULT_RELAY_TYPE
system fault relay type
Single ‘Form C’ voltage-free, SPST change-over contact
VERSION
version
2010
VMON_INPUT_SHUTDOWN
vmon input shutdown
VMon Input Shutdown
WEIGHT
weight
Approx 6.4 lbs. (2.8kg)
WIDTH
width
19 inches (483mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
Vocia LSI-16
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions