??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Vocia ANC-1
Bill of material
Vocia ANC-1
ORDERNO
Vocia ANC-1
ALWAYS_VERTICAL
always vertical
1
AMBIENT_NOISE_INPUT_CONFIGURATION
ambient noise input configuration
2x balanced mic/line level
AMBIENT_OPERATING_TEMPERATURE_RANGE
ambient operating temperature range
32-113 degrees F (0-45 degrees C)
CAN_HOST_REBAR
can host rebar
0
COMPENSATION_RANGE
compensation range
+/- 25dB
COMPENSATION_RATIO
compensation ratio
0.25:1 to 4:1
COMPLIANCE
compliance
EU Directive 2002/95/EC, RoHS Directive
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
4.724 inches (120 mm)
DESIGN_OPTION
design option
-1
ENVIRONMENT_RT60
environment rt60
300mS to 2 Seconds
HEIGHT
height
1.279 inches (32 mm)
HOST
host
0
INPUT_GAIN_RANGE
input gain range
0dB – +66dB
INPUT_IMPEDANCE
input impedance
8k ohms (mic/line balanced)
MANUFACTURER
manufacturer
Biamp System
MASSUNIT
massunit
1
METERING
metering
Ambient Level; Program Level;Compensation
MODEL
model
Ambient Noise Compensation 1
NETWORK_CONNECTION
network connection
RJ45 with Ethernet/PoE cable (Cat5, Cat5e, Cat6, or Cat7)
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PART_TYPE
part type
0
PHANTOM_POWER
phantom power
48 VDC (7mA/input; Compliant with IEC 1938; Plug-in barrier strip connectors
POWER
power
802.3af (PoE) Class 2
RAMP_IN_OUT_TIMES
ramp in/out times
Minimum 1dB/Second; Minimum 1dB/Second; Maximum 10dB/Second
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2010
WEIGHT
weight
Approx 1.65 lbs (750 g)
WIDTH
width
9.646 inches (245 mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
Vocia ANC-1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions