??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hillphoenix
Description
VNRZ-VNRZHQA-1-2-3-4-5-door
Bill of material
VNRZ-VNRZHQA-1-2-3-4-5-door
ORDERNO
VNRZ-VNRZHQA-1-2-3-4-5-door
VAR12__FASCIA
12" fascia
0
VAR24__SHELF
24" shelf
1
ACTUAL_WEIGHT
actual weight
0
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Ice Cream
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BTUH_CONVENTIONAL
btuh conventional
1129
BTUH_PARALLEL
btuh parallel
1101
CATEGORY
category
CENTER_LINE
center line
75
CLASSIFICATION
classification
0
COMBINED_HEATED_RAILS_AMPS
combined heated rails amps
1.63
COMBINED_HEATED_RAILS_WATTS
combined heated rails watts
181
COMBINED_LOW_E_RAILS_AMPS
combined low e rails amps
0.89
COMBINED_LOW_E_RAILS_WATTS
combined low e rails watts
107
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
0
DATE
date
03-16-2015
DEFAULT_ELEVATION
default elevation
48
DEFROST__PHASE_1__208_V_AMPS
defrost (phase 1) 208 v amps
17.5
DEFROST__PHASE_1__208_V_WATTS
defrost (phase 1) 208 v watts
3640
DEFROST__PHASE_1__240_V_AMPS
defrost (phase 1) 240 v amps
20.17
DEFROST__PHASE_1__240_V_WATTS
defrost (phase 1) 240 v watts
4840
DEFROST_WATTAGE
defrost wattage
0
DEFROSTS_PER_DAY_2
defrosts per day_2
1
DESCRIPTION
description
VNRZ
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
-8
DISCHARGE_AIR_TEMP
discharge air temp
0
DISCHARGE_AIR_VELOCITY
discharge air velocity
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
455
DOOR_CONFIGURATION
door configuration
DRAIN_HEATER_AMPS
drain heater amps
2.29
DRAIN_HEATER_WATTS
drain heater watts
275
DRAIN_LINE
drain line
1
ELECTRIC_DEFROST_FAIL_SAFE
electric defrost fail-safe
46
ELECTRIC_DEFROST_TERMINATION_TEMP___F_
electric defrost termination temp (°f)
50
ELECTRICAL
electrical
1
ELECTRICAL_JUNCTION_BOX
electrical junction box
0
ELIMINAATOR_AMPS
eliminaator amps
6.36
ELIMINAATOR_WATTS
eliminaator watts
763
EMS_PROBE_J_BOX
ems probe j-box
1
END_PANEL
end panel
ENGINEERING_CONTACT
engineering contact
EQUIPMENT_DESCRIPTION
equipment description
VNRZ
EQUIPMENT_MARK
equipment mark
VNRZ
EVAPORATOR___F_
evaporator (°f)
-15
FAMILY_NAME
family name
GE_IMMERSION_AMPS
ge immersion amps
0.76
GE_IMMERSION_WATTS
ge immersion watts
90.8
GLASS
glass
GLASS_CLAMP
glass clamp
HEATED_LOW_E
heated/low e
Heated
HEIGHT
height
83.875
HIGH_EFFICIENCY_AMPS
high efficiency amps
1.6
HIGH_EFFICIENCY_WATTS
high efficiency watts
130
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
HOT_GAS_DEFROST_FAIL_SAFE
hot gas defrost fail-safe
24
HOT_GAS_DEFROST_TERMINATION
hot gas defrost termination
73° F
INDIVIDUAL_101_LE_FRAME_AMPS
individual 101-le frame amps
3
INDIVIDUAL_101_LE_FRAME_WATTS
individual 101-le frame watts
360
INDIVIDUAL_HEATED_DOORS_AMPS
individual heated doors amps
1.64
INDIVIDUAL_HEATED_DOORS_WATTS
individual heated doors watts
197
INDIVIDUAL_LOW_E_DOORS_AMPS
individual low e doors amps
0.93
INDIVIDUAL_LOW_E_DOORS_WATTS
individual low e doors watts
112
ITEM_DESCRIPTION
item description
VNRZ
KEYNOTE
keynote
VNRZ
LEFT_END
left end
1
LEGEND_NUMBER
legend number
VNRZ
LENGTH
length
150
LENGTH_OF_CASES
length of cases
150
LOAD_MBH
load mbh
0
MANUFACTURER
manufacturer
HILL PHOENIX
MANUFACTURER_MODEL
manufacturer model
MASSUNIT
massunit
1
METAL
metal
MODEL
model
VNRZ
NO__OF_DOORS
no. of doors
5
NUMBER_OF_FANS
number of fans
5
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OPTIMAX_PRO_AMPS
optimax pro amps
0.91
OPTIMAX_PRO_WATTS
optimax pro watts
109.4
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PANNEL_COLOUR
pannel colour
PART_TYPE
part type
0
PLAN_VIEW_DOOR_SWING
plan view door swing
1
PNET_NUMBER
pnet number
NA
PVC_PIPE
pvc pipe
REF_PLANE_LEFT_RIGHT
ref plane left right
75
REFRIGERATION
refrigeration
1
REFRIGERATION_PIPING
refrigeration piping
RIGHT_END
right end
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUBBER_BUMPER
rubber bumper
RUN_OFF_TIME__MIN_
run-off time (min)
13 - 15
SHARED
shared
1
SIZE_OF_DOOR
size of door
30
SOLOCHILL_UNIT_OPTIONS
solochill unit options
STAINLESS_STEEL
stainless steel
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
3-5
SUPPLIER
supplier
SUPPLIER_MODEL
supplier model
TANK_DRAIN_HEATER_AMPS
tank/drain heater amps
2.29
TANK_DRAIN_HEATER_WATTS
tank/drain heater watts
275
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION
top refrigeration
1
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/?s=vnrz
WIDTH
width
37.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
VNRZ-VNRZHQA-1-2-3-4-5-door
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions