??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Vitals Zone Wall Mounted
Bill of material
Vitals Zone Wall Mounted
ORDERNO
Vitals Zone Wall Mounted
ASSEMBLY_CODE
assembly code
E1020810
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
3.062
DESCRIPTION
description
Wall Mounted IQ Vitals Zone
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
2.829
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
2-200-0082
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://my.midmark.com/docs/default-source/marketing-collateral/22-79-0006-rev-a---technical-spec-sheet_iqvitals-zone.pdf?sfvrsn=2
PRODUCT_NAME
product name
IQVITALS® ZONE™ WALL MOUNT ARTICULATING ARM
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/diagnostics/product/iqvitals-zone-wall-mount-articulating-arm?parentId=85b84aaf-148b-60dd-bf99-ff000050ed76
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
The expanded range of motion of the IQvitals® Zone™ wall mount articulating arm gives the user the ability to work from the most comfortable position whether seated or standing.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
WIDTH
width
1
NAME
name
Vitals Zone Wall Mounted
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions