??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Keilhauer
Description
Visit Bench All 27 Models
Bill of material
Visit Bench All 27 Models
ORDERNO
Visit Bench All 27 Models
VAR68322
68322
1
VAR68330
68330
0
VAR68331
68331
0
VAR68332
68332
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2014
BACK_PANEL
back panel
BASE_TYPE_1
base_type_1
0
BASE_TYPE_1_1
base_type_1_1
0
BASE_TYPE_2
base_type_2
0
BASE_TYPE_3
base_type_3
0
BASE_TYPE_4
base_type_4
0
BASE_TYPE_4_4
base_type_4_4
0
BASE_TYPE_5
base_type_5
0
BASE_TYPE_5_5
base_type_5_5
0
CATALOG
catalog
Elements
CATEGORY
category
COPYRIGHT__
copyright ©
© 2016 Keilhauer, Corp.
COST
cost
0
CURVED_BASE
curved_base
0
CURVED_SEAT_TYPE_1
curved_seat_type_1
0
CURVED_SEAT_TYPE_2
curved_seat_type_2
0
CURVED_SEAT_TYPE_3
curved_seat_type_3
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Type Catalog
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
LEGS
legs
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
Type Catalog
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_TYPE_1
seat_type_1
0
SEAT_TYPE_1_1
seat_type_1_1
0
SEAT_TYPE_2
seat_type_2
0
SEAT_TYPE_2_2
seat_type_2_2
0
SEAT_TYPE_3
seat_type_3
0
SEAT_TYPE_3_3
seat_type_3_3
0
SEAT_TYPE_4
seat_type_4
0
SEAT_TYPE_5
seat_type_5
0
SEAT_TYPE_5_5
seat_type_5_5
0
SEAT_TYPE_6
seat_type_6
0
SEAT_TYPE_6_6
seat_type_6_6
0
SEAT_TYPE_7_1
seat_type_7_1
0
SEAT_TYPE_7_2
seat_type_7_2
1
SHARED
shared
0
TABLE_TOP
table top
TYPE
type
26
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
Visit Bench All 27 Models
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions