??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Air Vise & Workholding
Description
VISES
Bill of material
Table Vise 4in.
ORDERNO
FOOTPRINT
footprint
JAW_WIDTH
jaw width
4.000 in
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
200 psi
THROAT_DEPTH
throat depth
1516 in
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions