??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
cyclesafe
Description
Vintage Bike Racks (12)
Bill of material
Vintage Bike Rack, Greenwich
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BRETON
breton
BRIDGE
bridge
CASCADE
cascade
CATEGORY
category
CHANNEL_RAIL_MOUNT
channel rail mount
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
FULTON
fulton
GREENWICH
greenwich
HEIGHT
height
HOST
host
0
IN_GROUND_MOUNT
in ground mount
KEYNOTE
keynote
LAFAYETTE
lafayette
LEED
leed
LENGTH
length
MADISON
madison
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MOUNTING_PLATES
mounting plates
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PARIS
paris
PART_TYPE
part type
0
PEARL
pearl
PLYMOUTH
plymouth
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
RAPID
rapid
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
SPECIFICATION
specification
STYLE
style
SURFACE_MOUNT
surface mount
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERGROUND_DEPTH
underground depth
URL
url
VERSION
version
WEALTHY
wealthy
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
CENTER_THICKNESS
center thickness
DIAMETER
diameter
RACK_MATERIAL
rack material
SURFACE_PLATE_LENGTH
surface plate length
SURFACE_PLATES
surface plates
CENTER_WIDTH
center width
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions