??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 138
HELP_VARIABLE
Company
Kimball
Description
Villa_RVT
Bill of material
K601
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATALOG_CODE
catalog code
CATEGORY
category
COST
cost
0
CUSHION__2
cushion #2
CUSHION_1
cushion 1
CUSHION_2
cushion 2
CUSHION_3
cushion 3
CUSHION_4
cushion 4
CUSHION_SIZE
cushion size
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT_LOCATION_LEFT
foot location left
FOOT_LOCATION_RIGHT
foot location right
GLASS
glass
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
KIMBALL_OFFICE_URL
kimball office url
LEFT_ARM_SHADE
left arm shade
LEVELER
leveler
MANUFACTURER
manufacturer
MANUFACTURER_CODE
manufacturer code
KIM
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model number
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PLASTIC
plastic
POWDERCOATED
powdercoated
PRIVATE_SHADE
private-shade
RELEASE_DATE
release date
ROOM_CALCULATION_POINT
room calculation point
0
SEMI_PRIVATE_SHADE
semi-private shade
SHARED
shared
0
SOFTWARE_VERSION
software version
SUBCATEGORY
subcategory
Villa
TACKBOARD
tackboard
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
VAR90_WEDGE_TABLE
90 wedge table
DIAMETER
diameter
DIMETRER_2
dimetrer 2
MAGAZINE_TABLE
magazine table
OPENING_SPACE
opening space
PEDESTAL
pedestal
ROUND_TABLE
round table
SPECIAL_FOOT_DIMENSION
special foot dimension
TRIANGLE_TABLE
triangle table
LEFT_ARM
left arm
RIGHT_ARM
right arm
WORKSURFACE
worksurface
CUSHION__3
cushion #3
TOP_CUSHION
top cushion
VAR150_OUTSIDE_WEDGE
150 outside wedge
VAR30_INSIDE_EDGE
30 inside edge
VAR45_CRESCENT
45 crescent
ADJUSTABLE_GLIDES
adjustable glides
ARM_CAP
arm cap
ARM_CAPS
arm caps
ARM_FABRIC
arm fabric
ARMS
arms
BACK_FABRIC
back fabric
GAP
gap
INNER_WIDTH
inner width
SEAT_BASE_FABRIC
seat base fabric
SEAT_BASE_UNDERSURFACE
seat base undersurface
SEAT_FABRIC
seat fabric
SQUARE_LEGS
square legs
DRAWERS
drawers
CRESCENT_BENCH
crescent bench
HEXAGON_BENCH
hexagon bench
RECT__BEACH
rect. beach
SQUARE_BENCH
square bench
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions