??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMMERGAS
Description
VICTRIX PRO 80 2 ErP
Bill of material
VICTRIX PRO 80 2 ErP
ORDERNO
VICTRIX PRO 80 2 ErP
VAR_GAS_CONNECTION_DIAMETER
gas connection diameter
19.050
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOILER_FINISHING_MATERIAL
boiler finishing material
BOILER_MATERIAL
boiler material
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_OF_FUME_EXHAUST
diameter of fume exhaust
80
DIMENSIONS_OF_PIPING_CONNECTORS
dimensions of piping connectors
19.050
ELECTRIC_POWER
electric power
195
FAMILY_NAME
family name
FREQUENCY_OF_USE
frequency of use
50
HOST
host
0
HOT_WATER_FLOW
hot water flow
20.917
HYDRAULIC_FITTINGS
hydraulic fittings
1.500
KEYNOTE
keynote
MANUFACTURER
manufacturer
Immergas
MANUFACTURER_PRODUCT_LINK
manufacturer product link
https://www.immergas.com/en/home_eng
MASS
mass
79.500
MASSUNIT
massunit
1
MASTERFORMAT
masterformat
23 00 00- Heating, Ventilating, and Air Conditioning (HVAC)
MODEL
model
VICTRIX PRO 80 ErP
NAME_BIM_CO
name bim&co
Caldaia
NOMINAL_CURRENT
nominal current
1.500
NOMINAL_VOLTAGE
nominal voltage
230.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATING_TEMPERATURE
operating temperature
90
OVERALL_DEPTH
overall depth
502
OVERALL_HEIGHT
overall height
1038
OVERALL_WIDTH
overall width
608
PART_TYPE
part type
0
PIPING_VOLUME_BOILER
piping volume boiler
0.004
PRODUCT_CODE
product code
3.025613
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THERMAL_FLOW_RATE
thermal flow rate
75300
THERMAL_POWER_80_60_C
thermal power 80/60°c
73000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIFORMAT
uniformat
Heat Generating Systems
UNIFORMAT_CODE
uniformat code
D3020
URL
url
WORK_PLANE_BASED
work plane-based
0
YIELD_HVAC_HEATING_LOAD_NOMINAL____
yield hvac heating load nominal (%)
97.300
YIELD_HVAC_HEATING_LOAD_NOMINAL_30____
yield hvac heating load nominal 30 (%)
106.600
NAME
name
VICTRIX PRO 80 2 ErP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions