??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
VESTA™
Bill of material
VESTA™
ORDERNO
VESTA™
ACRYLIC_GLASS
acrylic glass
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
© 2014 Madix, Inc. All rights reserved.
MASSUNIT
massunit
1
MODEL
model
Vesta Illuminated Display Solution
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UFBD___BACK___ON_OFF
ufbd - back - on/off
0
UFBD___DEPTH
ufbd - depth
1.500
UFBD___FRONT___ON_OFF
ufbd - front - on/off
0
UFBD___HEIGHT
ufbd - height
0.500
UFBD___LEFT___ON_OFF
ufbd - left - on/off
1
UFBD___RIGHT___ON_OFF
ufbd - right - on/off
1
UFDPUSEF___BACK___ON_OFF
ufdpusef - back - on/off
1
UFDPUSEF___END_PANEL_BASE_HEIGHT
ufdpusef - end panel base height
0.500
UFDPUSEF___END_PANEL_HEIGHT
ufdpusef - end panel height
6
UFDPUSEF___END_PANEL_WIDTH
ufdpusef - end panel width
3
UFDPUSEF___FRONT___ON_OFF
ufdpusef - front - on/off
1
UFDT___BACK___ON_OFF
ufdt - back - on/off
1
UFDT___BASE_HEIGHT
ufdt - base height
0.500
UFDT___DEPTH
ufdt - depth
1.333
UFDT___FRONT___ON_OFF
ufdt - front - on/off
1
UFDT___HEIGHT
ufdt - height
1
UFGC___CENTER_PANEL_BASE_HEIGHT
ufgc - center panel base height
0.500
UFGC___CENTER_PANEL_HEIGHT
ufgc - center panel height
6
UFGC___CENTER_PANEL_WIDTH
ufgc - center panel width
3
UFUSA___BACK_END___SHELF_1___ON_OFF
ufusa - back end - shelf 1 - on/off
0
UFUSA___BACK_END___SHELF_10___ON_OFF
ufusa - back end - shelf 10 - on/off
0
UFUSA___BACK_END___SHELF_11___ON_OFF
ufusa - back end - shelf 11 - on/off
0
UFUSA___BACK_END___SHELF_12___ON_OFF
ufusa - back end - shelf 12 - on/off
1
UFUSA___BACK_END___SHELF_2___ON_OFF
ufusa - back end - shelf 2 - on/off
0
UFUSA___BACK_END___SHELF_3___ON_OFF
ufusa - back end - shelf 3 - on/off
1
UFUSA___BACK_END___SHELF_4___ON_OFF
ufusa - back end - shelf 4 - on/off
0
UFUSA___BACK_END___SHELF_5___ON_OFF
ufusa - back end - shelf 5 - on/off
0
UFUSA___BACK_END___SHELF_6___ON_OFF
ufusa - back end - shelf 6 - on/off
1
UFUSA___BACK_END___SHELF_7___ON_OFF
ufusa - back end - shelf 7 - on/off
0
UFUSA___BACK_END___SHELF_8___ON_OFF
ufusa - back end - shelf 8 - on/off
0
UFUSA___BACK_END___SHELF_9___ON_OFF
ufusa - back end - shelf 9 - on/off
1
UFUSA___ENDS___DEPTH
ufusa - ends - depth
1.500
UFUSA___FRONT_END___SHELF_1___ON_OFF
ufusa - front end - shelf 1 - on/off
0
UFUSA___FRONT_END___SHELF_10___ON_OFF
ufusa - front end - shelf 10 - on/off
0
UFUSA___FRONT_END___SHELF_11___ON_OFF
ufusa - front end - shelf 11 - on/off
0
UFUSA___FRONT_END___SHELF_12___ON_OFF
ufusa - front end - shelf 12 - on/off
1
UFUSA___FRONT_END___SHELF_2___ON_OFF
ufusa - front end - shelf 2 - on/off
0
UFUSA___FRONT_END___SHELF_3___ON_OFF
ufusa - front end - shelf 3 - on/off
1
UFUSA___FRONT_END___SHELF_4___ON_OFF
ufusa - front end - shelf 4 - on/off
0
UFUSA___FRONT_END___SHELF_5___ON_OFF
ufusa - front end - shelf 5 - on/off
0
UFUSA___FRONT_END___SHELF_6___ON_OFF
ufusa - front end - shelf 6 - on/off
1
UFUSA___FRONT_END___SHELF_7___ON_OFF
ufusa - front end - shelf 7 - on/off
0
UFUSA___FRONT_END___SHELF_8___ON_OFF
ufusa - front end - shelf 8 - on/off
0
UFUSA___FRONT_END___SHELF_9___ON_OFF
ufusa - front end - shelf 9 - on/off
1
UFUSA___LEFT___DEPTH
ufusa - left - depth
1.500
UFUSA___LEFT_SIDE___SHELF_1___ON_OFF
ufusa - left side - shelf 1 - on/off
0
UFUSA___LEFT_SIDE___SHELF_10___ON_OFF
ufusa - left side - shelf 10 - on/off
0
UFUSA___LEFT_SIDE___SHELF_11___ON_OFF
ufusa - left side - shelf 11 - on/off
0
UFUSA___LEFT_SIDE___SHELF_12___ON_OFF
ufusa - left side - shelf 12 - on/off
1
UFUSA___LEFT_SIDE___SHELF_2___ON_OFF
ufusa - left side - shelf 2 - on/off
0
UFUSA___LEFT_SIDE___SHELF_3___ON_OFF
ufusa - left side - shelf 3 - on/off
1
UFUSA___LEFT_SIDE___SHELF_4___ON_OFF
ufusa - left side - shelf 4 - on/off
0
UFUSA___LEFT_SIDE___SHELF_5___ON_OFF
ufusa - left side - shelf 5 - on/off
0
UFUSA___LEFT_SIDE___SHELF_6___ON_OFF
ufusa - left side - shelf 6 - on/off
1
UFUSA___LEFT_SIDE___SHELF_7___ON_OFF
ufusa - left side - shelf 7 - on/off
0
UFUSA___LEFT_SIDE___SHELF_8___ON_OFF
ufusa - left side - shelf 8 - on/off
0
UFUSA___LEFT_SIDE___SHELF_9___ON_OFF
ufusa - left side - shelf 9 - on/off
1
UFUSA___RIGHT___DEPTH
ufusa - right - depth
1.500
UFUSA___RIGHT_SIDE___SHELF_1___ON_OFF
ufusa - right side - shelf 1 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_10___ON_OFF
ufusa - right side - shelf 10 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_11___ON_OFF
ufusa - right side - shelf 11 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_12___ON_OFF
ufusa - right side - shelf 12 - on/off
1
UFUSA___RIGHT_SIDE___SHELF_2___ON_OFF
ufusa - right side - shelf 2 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_3___ON_OFF
ufusa - right side - shelf 3 - on/off
1
UFUSA___RIGHT_SIDE___SHELF_4___ON_OFF
ufusa - right side - shelf 4 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_5___ON_OFF
ufusa - right side - shelf 5 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_6___ON_OFF
ufusa - right side - shelf 6 - on/off
1
UFUSA___RIGHT_SIDE___SHELF_7___ON_OFF
ufusa - right side - shelf 7 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_8___ON_OFF
ufusa - right side - shelf 8 - on/off
0
UFUSA___RIGHT_SIDE___SHELF_9___ON_OFF
ufusa - right side - shelf 9 - on/off
1
UFWDPU___BACK_LEFT___ON_OFF
ufwdpu - back left - on/off
0
UFWDPU___BACK_RIGHT___ON_OFF
ufwdpu - back right - on/off
0
UFWDPU___BASE_PANEL_HEIGHT
ufwdpu - base panel height
0.500
UFWDPU___END_PANEL_HEIGHT
ufwdpu - end panel height
6
UFWDPU___FRONT_LEFT___ON_OFF
ufwdpu - front left - on/off
0
UFWDPU___FRONT_RIGHT___ON_OFF
ufwdpu - front right - on/off
0
UFWDPU___PANEL_WIDTH
ufwdpu - panel width
1.500
URL
url
http://madixinc.com/
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
VESTA™
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions