??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CortechUSA
Description
Ventura Mirror
Bill of material
Ventura Mirror
ORDERNO
Ventura Mirror
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSEMBLY_INSTALLATION
assembly/installation
Wall via tamerproof torx head screws with center pin reject
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COLORS
colors
Clear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
11" x 15" | 15" x 20" | 18" x 24"
FAMILY_NAME
family name
FLAMMABILITY
flammability
HOST
host
0
ISO_STANDARDS
iso standards
Yes
KEYNOTE
keynote
MAINTENANCE
maintenance
Cleanable with class cleaner.
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
100% Virgin Acrylic
MODEL
model
NOMINAL_THICKNESS
nominal thickness
.236 in
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORIGIN
origin
USA
PART_TYPE
part type
0
PRODUCT
product
Ventura Mirror
PRODUCTION_METHOD
production method
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEEL_WOOD
steel/wood
None
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIQUE_FEATURES
unique features
Shatter-resistant one piece acrylic design. Integral frame with recessed mounting holes. Abrasion and scratch resistant.
URL
url
WARRANTY
warranty
2 years
WEIGHT
weight
4 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ventura Mirror
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions