??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ventilation Systems
Description
VENTS TT
Bill of material
VENTS TT
ORDERNO
VENTS TT
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CAT0
cat0
1
CAT1
cat1
1
CAT2
cat2
1
CATEGORY
category
CERTIFICATION
certification
by Manifacturer
CLASSIFICATION
classification
0
COST
cost
0
CURRENT_MAX
current.max
0.16
CURRENT_MIN
current.min
0.12
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
125
DESCRIPTION
description
Inline mixed-flow fan
DESIGN_OPTION
design option
-1
EC_MOTOR
ec motor
0
FAMILY_NAME
family name
FLOW
flow
320
FLOWMAX
flowmax
320
FLOWMIN
flowmin
240
HH1
hh1
50
HH2
hh2
49
HH3
hh3
111.5
HOST
host
0
INGRESS_PROTECTION_RATING
ingress protection rating
IPX4
KEYNOTE
keynote
L8
l8
82
LL1
ll1
147.5
LL2
ll2
115
LL3
ll3
55
LL4
ll4
40.8
LL6
ll6
43
LL7
ll7
98
MANUFACTURER
manufacturer
VENTS
MASS
mass
3.14
MASSUNIT
massunit
1
MC_PRODUCT_CODE
mc product code
ТТ 125 S
MODEL
model
ТТ
MOTOR_IP_RATING
motor ip rating
IPX4
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
4
PC
pc
117.5
PE
pe
132.5
POWER_MAX
power max
54
POWER_MIN
power min
28
PRODUCTDATA
productdata
PVALUE
pvalue
0
R1
r1
61.5
R2
r2
111.5
R3
r3
49
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RR3
rr3
48.5
RR4
rr4
12
SERVICE_ZONE
service zone
161.5
SERVICE_ZONE_1
service zone 1
243
SERVICE_ZONE_2
service zone 2
295
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3M__DBA__MIN_MAX_
sound pressure level at 3m dba (min/max)
31/42
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://ventilation-system.com/product/tt-125-s#characteristic
VARIABLE_SPEED_DRIVE
variable speed drive
0
VOLTAGE
voltage
230
W
w
499.999999999999
WORK_PLANE_BASED
work plane-based
0
WW1
ww1
50
WW2
ww2
52
ИСПОЛЬЗОВАТЬ_МАСШТАБ_АННОТАЦИЙ
использовать масштаб аннотаций
0
УГОЛ
угол
59.9999999999997
NAME
name
VENTS TT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions