??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ventilation Systems
Description
VENTS TT PRO
Bill of material
VENTS TT PRO
ORDERNO
VENTS TT PRO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CAT0
cat0
1
CAT1
cat1
1
CAT2
cat2
1
CATEGORY
category
CERTIFICATION
certification
by Manifacturer
CLASSIFICATION
classification
0
COST
cost
0
CURRENT_MAX
current.max
0.54
CURRENT_MIN
current.min
0.79
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
250
DESCRIPTION
description
Inline mixed-flow fan
DESIGN_OPTION
design option
-1
EC_MOTOR
ec motor
0
FAMILY_NAME
family name
FLOW
flow
1400
FLOWMAX
flowmax
1400
FLOWMIN
flowmin
1110
HH1
hh1
50
HH2
hh2
49
HH3
hh3
143.5
HOST
host
0
INGRESS_PROTECTION_RATING
ingress protection rating
IPX4
KEYNOTE
keynote
L8
l8
108
LL1
ll1
191.5
LL2
ll2
150
LL3
ll3
119
LL4
ll4
54
LL6
ll6
88.5
LL7
ll7
98
MANUFACTURER
manufacturer
VENTS
MASS
mass
7.8
MASSUNIT
massunit
1
MC_PRODUCT_CODE
mc product code
ТТ PRO 250
MODEL
model
ТТ PRO
MOTOR_IP_RATING
motor ip rating
IPX4
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
4
PC
pc
170
PE
pe
153
POWER_MAX
power max
177
POWER_MIN
power min
125
PRODUCTDATA
productdata
PVALUE
pvalue
0
R1
r1
123
R2
r2
143.5
R3
r3
49
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RR3
rr3
50
RR4
rr4
12
SERVICE_ZONE
service zone
193.5
SERVICE_ZONE_1
service zone 1
307
SERVICE_ZONE_2
service zone 2
383
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3M__DBA__MIN_MAX_
sound pressure level at 3m dba (min/max)
44/51
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://ventilation-system.com/product/tt-pro-250#characteristic
VARIABLE_SPEED_DRIVE
variable speed drive
0
VOLTAGE
voltage
230
W
w
499.999999999999
WORK_PLANE_BASED
work plane-based
0
WW1
ww1
70
WW2
ww2
72
ИСПОЛЬЗОВАТЬ_МАСШТАБ_АННОТАЦИЙ
использовать масштаб аннотаций
0
УГОЛ
угол
60.0000000000004
NAME
name
VENTS TT PRO
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions