??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ventilation Systems
Description
VENTS TT PRO EC
Bill of material
VENTS TT PRO EC
ORDERNO
VENTS TT PRO EC
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CAT0
cat0
1
CAT1
cat1
1
CAT2
cat2
1
CATEGORY
category
CERTIFICATION
certification
by Manifacturer
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0.29
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
100
DESCRIPTION
description
Inline mixed-flow fan
DESIGN_OPTION
design option
-1
EC_MOTOR
ec motor
1
FAMILY_NAME
family name
FLOW
flow
300
FLOWMAX
flowmax
300
HH1
hh1
50
HH2
hh2
49
HH3
hh3
96
HOST
host
0
INGRESS_PROTECTION_RATING
ingress protection rating
IPX4
KEYNOTE
keynote
L8
l8
82
LL1
ll1
151.5
LL2
ll2
124
LL3
ll3
65
LL4
ll4
41
LL6
ll6
43
LL7
ll7
98
MANUFACTURER
manufacturer
VENTS
MASS
mass
1.75
MASSUNIT
massunit
1
MC_PRODUCT_CODE
mc product code
ТТ PRO 100 EC
MODEL
model
ТТ PRO EC
MOTOR_IP_RATING
motor ip rating
IPX4
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
4
PC
pc
120
PE
pe
103
POWER
power
32
PRODUCTDATA
productdata
PVALUE
pvalue
0
R1
r1
48.5
R2
r2
96
R3
r3
49
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RR3
rr3
31
RR4
rr4
12
SERVICE_ZONE
service zone
146
SERVICE_ZONE_1
service zone 1
212
SERVICE_ZONE_2
service zone 2
303
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3M__DBA
sound pressure level at 3m dba
47
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://ventilation-system.com/product/tt-pro-100-ec#characteristic
VARIABLE_SPEED_DRIVE
variable speed drive
0
VOLTAGE
voltage
230
W
w
499.999999999999
WORK_PLANE_BASED
work plane-based
0
WW1
ww1
50
WW2
ww2
52
NAME
name
VENTS TT PRO EC
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions