??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ROBOTECH
Description
Vehicle IoT Platform
Bill of material
Polaris Kit€160.00 Excl. Vat
ORDERNO
Polaris Kit€160.00 Excl. Vat
CONNECTORS_AND_INTERFACES
connectors and interfaces
2 SMA antenna connectors (GSM, GPS) Socket for micro-SIM (modem) Micro USB device port for MCU diagnostics/programming Standard SWD debug header for MCU Main power supply and I/O connector (2×6 pins, Micro-FIT type) MikroBUS slot Generic purpose expansion connector LiPo battery connector
INDICATORS
indicators
On-board status LED (controlled by MCU)
POWER_SUPPLIES
power supplies
Main power input 8-36 VDC (2A max), compatible with 12V/24V systems/vehicles Backup battery input 3.6-4.2 VDC, for rechargeable Lithium cells Internal 3.3V and 5V supplies for add-on modules Several low power modes (down to <50uA)
SENSORS
sensors
3-axis Accelerometer MCU temperature
STORAGE
storage
Socket for micro-SD card (full 4-bit interface) Quad-SPI Serial Flash
WIRELESS_INTERFACES
wireless interfaces
2G Modem (Quectel M95 – Quad-band GSM/GPRS Modem) 3G Modem (Quectel UG96 – 5-band UMTS/HSPA, 4-band GSM/GPRS/EDGE, global coverage) NB-IOT Modem (Quectel BG96 – LTE Cat M1/Cat NB1/EGPRS Modem) GPS/GLONASS Receive
NAME
name
Polaris Kit€160.00 Excl. Vat
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions