??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
BUVA
Description
VE_Exhaust Unit_F_BUVA_Q-Stream Compact
Bill of material
Q-Stream Compact Hygro
ORDERNO
ARTICLE_DESCRIPTION
article description
ARTICLE_TYPE
article type
CAPACITY
capacity
365
CLASSIFICATION
classification
0
CONNECTOR_1_POSITION
connector 1 position
163
CONNECTOR_2_POSITION
connector 2 position
163
CONNECTOR_3_POSITION
connector 3 position
163
CONNECTOR_4_POSITION
connector 4 position
163
CONNECTOR_5_POSITION
connector 5 position
163
CONNECTOR_6_POSITION
connector 6 position
163
CONNECTOR_OUT_POSITION
connector out position
181
COST
cost
0
COUPLING_1
coupling 1
0
COUPLING_2
coupling 2
0
COUPLING_3
coupling 3
0
COUPLING_4
coupling 4
0
COUPLING_5
coupling 5
0
COUPLING_6
coupling 6
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_1
diameter 1
125
DIAMETER_2
diameter 2
125
DIAMETER_3
diameter 3
125
DIAMETER_4
diameter 4
125
DIAMETER_5
diameter 5
125
DIAMETER_6
diameter 6
125
DIAMETER_OUT
diameter out
125
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC010004
FAMILY_VERSION
family version
11.14
FLOW_1
flow 1
0
FLOW_2
flow 2
0
FLOW_3
flow 3
0
FLOW_4
flow 4
0
FLOW_5
flow 5
0
FLOW_6
flow 6
0
FLOW_OUT
flow out
0
GTIN
gtin
HEIGHT
height
179.998
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminalBoxType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
LENGTH
length
509.994
MANUFACTURER
manufacturer
BUVA
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
http://www.buva.nl/site/buva-nieuws/artikel/BUVA%20Q-Stream%20nu%20ook%20leverbaar%20in%20compacte%20versie.78.html
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.70.21.31
OMNICLASS_TITLE
omniclass title
Exhaust Terminals
PART_TYPE
part type
4
POWER
power
0
PRODUCT_LINE
product line
BUVA
REDUCER
reducer
0
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2017
VOLTAGE
voltage
230.000
WIDTH
width
509.994
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions