??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
BUVA
Description
VE_Control Unit_BUVA
Bill of material
Quali Solo
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
ARTICLE_TYPE
article type
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
1
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISPLAY_DEPTH
display depth
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC011606
FAMILY_VERSION
family version
11.14
FRONT_WIDTH
front width
GTIN
gtin
HEIGHT
height
80.999
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
KITCHEN
kitchen
LENGTH
length
80.999
MANUFACTURER
manufacturer
BUVA
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
http://www.buva.nl/site/buva-kennisbank/montage-en-installatiehandleidingen/woonhuisventilatoren/21.html
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PICO
pico
POWER
power
PRODUCT_LINE
product line
BUVA
QUALI
quali
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TIME
time
VERSION
version
2017
VOLTAGE
voltage
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions