??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E3A-KE-ZEJQ/E2L - Modules
Bill of material
VBA-4E3A-KE-ZEJQ/E2L
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E3A-KE-ZEJQ/E2L
DESCSHORT
Short Description
AS-Interface sensor/actuator module VBA-4E3A-KE-ZEJQ/E2L
EAN
4050143032747
MANUTYPEDESC
Manufacturer Type Description
VBA-4E3A-KE-ZEJQ/E2L
AAP506001
Number of inputs
4
AAP608001
Number of outputs
3
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
102 mm
BAA020007
Height
99 mm
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.170
LENGTH
0.127
WIDTH
0.120
DEPTH
0.030
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions