??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Color Kinetics
Description
Vaya Flood HP 150 W White & Mono
Bill of material
Vaya Flood HP 150 W White & Mono
ORDERNO
Vaya Flood HP 150 W White & Mono
ADDITIONAL_MATERIAL_FINISH
additional material finish
APPARENT_LOAD
apparent load
150
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISHES
available finishes
Dark Gray
BEAM_ANGLE
beam angle
30°
C_FIXTURE_ANGLE
c fixture angle
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Compatible with the full range of Signify controllers and trigger devices, including Color Kinetics and Dynalite, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.540690104166667
DESCRIPTION
description
High power architectural LED flood light for demanding applications that require crisp white lighting effects
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0.623372395833333
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1.3125
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
0
FIXTURE_CONNECTIONS
fixture connections
N/A
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.9833984375
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
220 to 240 VAC, 50/60 Hz
INTERFACE
interface
DMX/RDM
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
White, Red, Green, Amber, Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
350-100021-08
MOUNTING_METHOD
mounting method
Mounting Bracket
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.14
OMNICLASS_TITLE
omniclass title
Exterior Floodlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
VY_ILL_VayaFloodHP_150W_4000K_30deg_Photometric_IES.ies
POWER_CONSUMPTION
power consumption
150W Maximum at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/vayaflood/CK_SPEC8_Vaya_Flood_HP_150_W_4000K_30deg_CE_CQC.pdf
PRODUCT_NAME
product name
Vaya Flood HP 150 White, Mono
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/vaya/flood-hp-150-white/
REGULATORY_LISTING
regulatory listing
CE/CQC
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-40° – 104° F (-40° – 40° C) Operating; -4° – 104° F (-20° – 40° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
220
WATTAGE_COMMENTS
wattage comments
150W
WEIGHT
weight
10.2 kg (22.5 lb)
WIDTH
width
1.443359375
NAME
name
Vaya Flood HP 150 W White & Mono
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions