??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
CASK Industries
Description
Vanity Lighting – ILV090
Bill of material
ILF090BN
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BULB_TYPE
bulb type
2 x GU10 (Bulbs sold separately)
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASK_SKU_NUMBER
cask sku number
CASK_WARRANTY_PERIOD
cask warranty period
3 Years
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_COST
installation cost
0
ITEM_DESCRIPTION
item description
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2.25
LIGHT_VOLTAGE
light voltage
120
LIGHTING_COLOR_AVAILABLE
lighting color available
3000 / 3800
MANUFACTURER
manufacturer
CASK Industries
MASSUNIT
massunit
1
MATERIAL_FINISH
material finish
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PRODUCT_COST
product cost
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Ceiling Light
URL
url
www.caskindustries.com
VERSION
version
2017
WATTS
watts
30
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions