??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Aquatechnik
Description
Valvola sfera sf ball valve wf
Bill of material
valvola_sfera_sf_ball_valve_wf_40x40
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Ball-valve-WF
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Ball valve
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
BALL VALVE WF
KV
Kv
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Ball Valve Full Port Full Open
KCOEFFICIENT
K Coefficient
MATERIALMAIN
Material main
Polypropylene
CODE
mm
DE
DE5
DE+5
mm
DI
DIFIL
DI fil
DN
DNF
mm
DIAMETROINTRERNORACCORDO
Diametro intrerno raccordo
mm
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
H
mm
L
mm
L1
mm
L2
mm
L3
mm
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
RAGGIONOMINALE
Raggio nominale
DIAMETRONOMINALE
Diametro nominale
LUNGHEZZA
Lunghezza
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
SDR
mm
SP
mm
R
r
1.5 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
BALL VALVE WF
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
14ce307a-7b4b-4ba9-b6b2-cd92206ea23f
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
for welding male with pipe unions
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CHV
0.000
CODEFIL
CODE FIL
CSVTABLE
CSV table
ACQUATECHNIK_VALVOLA SFERA SF_BALL VALVE WF
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
WEIGHT
Weight
WEIGHTMASSA
Weight_massa
mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions