??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
V2-215S
Bill of material
Loudspeaker
ORDERNO
Loudspeaker
ACCESSORIES
accessories
M10EYBLTKIT (10mm eye bolt kit); STKIT (seat track kit).
ALWAYS_VERTICAL
always vertical
0
AZIMUTH
azimuth
0
COST
cost
0
COST_MSRP
cost msrp
0
COST_PROJECT
cost project
0
COVERAGE_HORIZONTAL__NOMINAL_
coverage horizontal (nominal)
0
COVERAGE_VERTICAL__NOMINAL_
coverage vertical (nominal)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1.700
DESCRIPTION
description
Versatile, affordable, low-profile subwoofers, suitable for any Engineered systems application.
DESIGN_OPTION
design option
-1
HEIGHT
height
1.533
HORIZONTAL_SYMMETRY
horizontal symmetry
1
HOST
host
0
IMPEDANCE__OHMS_
impedance (ohms)
4
MANUFACTURER
manufacturer
Community Professional Loudspeakers
MANUFACTURER_URL
manufacturer url
http://www.communitypro.com/
MASSUNIT
massunit
1
MODEL
model
V2-215S
OPERATING_BANDWIDTH
operating bandwidth
37 Hz - 2 kHz
PART_TYPE
part type
0
PITCH
pitch
0
POWER_HANDLING__WATTS_CONT_
power handling (watts cont)
400
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.communitypro.com/products/vseries/v2-215s?qt-modules=2#qt-modules
PRODUCT_URL
product url
http://www.communitypro.com/products/vseries/v2-215s
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY__DB___1W_
sensitivity (db @ 1w)
97
SHARED
shared
0
SPEAKER_DATA_LINK
speaker data link
http://www.communitypro.com/sites/default/files/VERIS%202%20EASE%20Data.zip
SPL_MAX__DB_
spl max (db)
123
TRANSFORMER_OPTION
transformer option
0
VERSION
version
2015
VERTICAL_SYMMETRY
vertical symmetry
1
WEIGHT_DIMENSIONAL
weight dimensional
0
WEIGHT_PRODUCT
weight product
94
WIDTH
width
3.117
WORK_PLANE_BASED
work plane-based
0
NAME
name
V2-215S
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions