??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Juwent
Description
UWKIII
Bill of material
UWKIII-E-H
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CZERPNIA_D__
czerpnia dół
0
CZERPNIA_TY_
czerpnia tył
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
FLOW_COOLING
flow cooling
0
FLOW_HEATING
flow heating
0
GRUBO____CIANY
grubość ściany
-10
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
50 dB
HOST
host
0
L
l
40
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
3
MOC_SILNIKA__KW_
moc silnika [kw]
0.06 kW
MODEL
model
UWKIII
OBROTY__OBR__MIN_
obroty [obr./min]
1340
PART_TYPE
part type
0
PRESSURE_LOSS_COOLING
pressure loss cooling
0
PRESSURE_LOSS_HEATING
pressure loss heating
0
PR_D__A_
prąd [a]
0.29 A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STOPY
stopy
URL
url
http://www.juwent.com.pl
VERSION
version
2015
WIDOCZNO___STRZA_EK
widoczność strzałek
1
WORK_PLANE_BASED
work plane-based
0
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
600
WYSOKO___N__EK
wysokość nóżek
30
X
x
30
VAR_REDNICA_POWR_T_COOLING
średnica powrót cooling
20
VAR_REDNICA_POWR_T_HEATING
średnica powrót heating
20
VAR_REDNICA_ZASILENIE_COOLING
średnica zasilenie cooling
20
VAR_REDNICA_ZASILENIE_HEATING
średnica zasilenie heating
20
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions