??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Juwent
Description
UWK
Bill of material
UWK-E-V-KM
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CZERPNIA_H
czerpnia h
CZERPNIA_V
czerpnia v
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
GRUBO____CIANY
grubość ściany
40
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
50 dB
HOST
host
0
L
l
49
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
25
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
2.1
MODEL
model
UWK
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.juwent.com.pl
VERSION
version
2015
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
1
WIDOCZNO___ST_P
widoczność stóp
WORK_PLANE_BASED
work plane-based
0
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
320
WYSOKO___N__EK
wysokość nóżek
35
X
x
35
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions