??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CenturyArks
Description
USB Camera
Bill of material
USB Camera
ORDERNO
USB Camera
NAME
name
USB Camera
VIDEO_FORMAT
video format
RGB24 (RAW10)
UVC_COMPLIANT
uvc compliant
Compliant with UVC Version 1.1
INPUT_DATA
input data
MIPI 4Lane 10bit
APPLICATION
application
Windows 10 / CA_ViewER
BOARD_SIZE
board size
18mm x 50 mm x 4mm (w/o camera)
HUMIDITY
humidity
85% RH
OPERATING_TEMPERATURE
operating temperature
0 ~ +45 DegC w/o Condensation
SET_SIZE
set size
18mm x 66 mm x 4mm (w/ camera)
USB
usb
3.1 Gen 1 / 2.0
VENDOR_ID__HEX_
vendor id (hex)
31F7
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions