??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Automotive Industrial Marketing
Description
URW Series Pneumatic Ratchet Wrenches
Bill of material
URW-8
ORDERNO
AIR_HOSE_SIZE___IN
air hose size - in
38
AIR_INLET_THREAD_N_P_T____IN
air inlet thread n.p.t. - in
14
AIR_USAGE___CFM
air usage - cfm
FREE_SPEED___RPM
free speed - rpm
MAX_HEX_SOCKET_SIZE___IN
max hex socket size - in
MAX_HEX_SOCKET_SIZE___MM
max hex socket size - mm
MAX__TORQUE___FT_LBS
max. torque - ft-lbs
MAX__TORQUE___NM
max. torque - nm
MODEL
model
OVERALL_LENGTH___IN
overall length - in
OVERALL_LENGTH___MM
overall length - mm
WEIGHT___KG
weight - kg
WEIGHT___LB
weight - lb
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions