??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
COMES Clima
Description
UP Universal Plus Line
Bill of material
65TG4HQE9
ORDERNO
65TG4HQE9
ELECTROMAGNETIC_COMPATIBILITY
electromagnetic compatibility
according to UNECE Regulation No.10
NOMINAL_POWER_SUPPLY_VOLTAGE
nominal power supply voltage
12V / 24V
OPERATING_TEMPERATURE_RANGE
operating temperature range
from -40 °C to 85 °C
OPERATING_VOLTAGE_RANGE
operating voltage range
10.5÷16V / 18÷32V
OUTPUT_RATED_CURRENT__EACH_PIN
output rated current, each pin
max 400mA
PROTECTION
protection
Over Voltage Reverse Polarity Short-Circuit
STORAGE_TEMPERATURE_RANGE
storage temperature range
from -40°C to 90°C
WATER_DUSTER_RESISTANCE_ON_THE_FRONT_PANEL
water/duster resistance on the front panel
IP54
NAME
name
65TG4HQE9
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions