??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Automotive Industrial Marketing
Description
UOW UOW-T Series Pneumatic Tubenut Wrenches
Bill of material
UOW-11-10
ORDERNO
UOW-11-10
AIR_HOSE_SIZE___IN
air hose size - in
38
AIR_INLET_THREAD_N_P_T____IN
air inlet thread n.p.t. - in
14
AIR_USAGE___CFM
air usage - cfm
12.5
FREE_SPEED___RPM
free speed - rpm
400
MAX_HEX_SOCKET_SIZE___IN
max hex socket size - in
14 - 716
MAX_SPEED__APROX_
max speed (aprox)
7 - 12
MAX__TORQUE___FT_LB
max. torque - ft-lb
9.6
MAX__TORQUE___NM
max. torque - nm
13
MODEL
model
UOW-11-10
NOISE_LEVEL___DB_A_
noise level - db(a)
75
OVERALL_LENGTH___IN
overall length - in
11.7
OVERALL_LENGTH___MM
overall length - mm
295
WEIGHT___KG
weight - kg
1.4
WEIGHT___LB
weight - lb
3.1
NAME
name
UOW-11-10
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions