??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Gastros
Description
UNDERCOUNTER 130+ GN 23
Bill of material
IW130_110V/1Ph/60Hz
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
800.000
ASSEMBLY_CODE
assembly code
11312300
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
DEFAULT_ELEVATION
default elevation
0
DEPTH_ACTUAL
depth actual
350
DESCRIPTION
description
INDUCTWARM 130+ UNDERCOUNTER
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
48
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
FL_AMPS
fl amps
10
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
HEIGHT_ACTUAL
height actual
110
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
LENGTH_ACTUAL
length actual
350
MANUFACTURER
manufacturer
GASTROS
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
IW130+
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
The combination of high-tec and premium surfaces from stone, wood or glass are indicative of the fact that our InductWarm® Undercounter solution offers the best in high-quality workmanship. The classic design looks to its peers in its restrained elegance, meaning that your culinary creations take centre stage. This will appeal to your guests.With the InductWarm® 130+ we offer individuality and flexibility of the best in hospitality and private households. No matter if it is stone, wood or glass - our InductWarm® 130+ System was designed to be integrated almost invisible under every counter (20mm) and therefore can be used for all kind of occasions: as conference table, as serving table etc. Simply remove the dishes from the buffet and you will be left with an elegant, clean and modern counter. With you choice of material, colour, size and number of InductWarm® 130+ devices, this system gives you complete freedom in presentation and implementation of your buffets.With the new InductWarm-BUS, you can link multiple devices together and control them with just one external control unit.With the integrated manual control panel on every single InductWarm® element your dishes can be kept warm on four temperature levels. LEDs will indicate the current operating status at any given time. The energy efficiency provided becomes especially important with our InductWarm® 130+, since there is only one single 110/230V power outlet necessary to supply the InductWarm® system with sufficient energy for its requirements.
URL
url
www.gastros.swiss
VERSION
version
2015
VOLTS
volts
WATTS
watts
800.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
ANSCHLUSSHOEHE_FFB
anschlusshöhe ffb
48
ANSCHLUSSHOEHE_RFB
anschlusshöhe rfb
0
ANZAHL_DER_POLE
anzahl der pole
ELEKTRISCHE_BESONDERHEIT
elektrische besonderheit
ELEKTRISCHE_LEISTUNG
elektrische leistung
800.000
FLIE_STROM
fließstrom
10
FREQUENZ
frequenz
GRO_KUECHENGERAETEZUORDNUNG
großküchengerätezuordnung
0
HOEHE
höhe
110
LAENGE_GERAETEBREITE
länge gerätebreite
350
MAXIMALE_GERAETEABSICHERUNG
maximale geräteabsicherung
0
MENGE_ALS_SET
menge als set
0
MINIMALE_STROMAUFNAHME
minimale stromaufnahme
0
PHASEN
phasen
1
PS_LEISTUNG
ps leistung
SCHEINLEISTUNG
scheinleistung
800.000
SPANNUNG
spannung
STECKER_SYSTEM
stecker system
TIEFE
tiefe
350
ZUBEHOER
zubehör
0
ZULEITUNG_ZUM_GERAET_IM_LIEFERUMFANG
zuleitung zum gerät im lieferumfang
0
ACCESSORY
accessory
0
ELECTRIC_POWER
electric power
800.000
HP_POWER
hp power
ABSORCI_N_M_NIMA_DE_CORRIENTE
absorción mínima de corriente
0
ACCESSORIOS
accessorios
0
ALTURA
altura
110
ALTURA_DE_CONEXI_N_EL_CTRICA_DESDE_EL_SUELO
altura de conexión eléctrica desde el suelo
0
ALTURA_DE_CONNEXI_N_EL_CTRICA
altura de connexión eléctrica
48
CABALLO_DE_FUERZA
caballo de fuerza
CANTIDAD_COMO_CONJUNTO
cantidad como conjunto
0
CICLOS
ciclos
CONDUCTO_EL_CTRICO_DE_ALIMENTACI_N
conducto eléctrico de alimentación
0
CONECTOR_EL_CTRICO
conector eléctrico
ELECTRICIDAD_CORRIENTE
electricidad corriente
10
FASE
fase
1
IDENTIFICADOR_DE_LOS_EQUIPOS_GASTRON_MICOS
identificador de los equipos gastronómicos
0
LONGITUD
longitud
350
N_MERO_DE_POLOS
número de polos
POTENCIA_APARTENTE
potencia apartente
800.000
POTENCIA_EL_CTRICA
potencia eléctrica
800.000
PROFUNDIDAD
profundidad
350
PROTECCI_N_M_XIMA_DE_CORRIENTE
protección máxima de corriente
0
TIPO_DE_CONEXI_N_EL_CTRICA
tipo de conexión eléctrica
VOLTAJE
voltaje
ABSOR__O_M_NIMA_DE_CORRENTE
absorção mínima de corrente
0
ACESS_RIO
acessório
0
ALTURA_DA_CONEX_O_EL_CTRICA_DO_PAVIMENTO_ACABADO
altura da conexão eléctrica do pavimento acabado
48
ALTURA_DA_CONEX_O_EL_CTRICA_DO_PAVIMENTO_EM_BRUTO
altura da conexão eléctrica do pavimento em bruto
0
CONECTOR_FICHA_EL_CTRICA
conector ficha eléctrica
CORRENTE
corrente
10
FREQU_NCIA
frequência
IDENTIFICADOR_DE_EQUIPAMENTO_DE_COZINHA_PROFISSIONAL
identificador de equipamento de cozinha profissional
0
LARGURA
largura
350
N_MERO_DE_FASES
número de fases
1
N_MERO_DE_P_LOS
número de pólos
POT_NCIA_APARENTE
potência aparente
800.000
POT_NCIA_CV
potência cv
POT_NCIA_EL_CTRICA
potência eléctrica
800.000
PROFUNDIDADE
profundidade
350
PROTE__O_M_XIMA_DE_CORRENTE
proteção máxima de corrente
0
QUANTIDADE_POR_LOTE
quantidade por lote
0
TENS_O
tensão
TIPO_DE_LIGA__O_EL_CTRICA
tipo de ligação eléctrica
TUBO_DE_PROTE__O_DA_CABLAGEM_DE_ALIMENTA__O
tubo de proteção da cablagem de alimentação
0
ACCESSORIO
accessorio
0
ALTEZZA
altezza
110
ALTEZZA_ALLACCIAMENTO_ELETTRICO_DA_PAVIMENTO_FINITO
altezza allacciamento elettrico da pavimento finito
48
ALTEZZA_ALLACCIAMENTO_ELETTRICO_DA_PAVIMENTO_GREZZO
altezza allacciamento elettrico da pavimento grezzo
0
ASSORBIMENTO_CORRENTE_MINIMO
assorbimento corrente minimo
0
CAVO_DI_ALLACCIAMENTO_COMPRESO_NELLA_FORNITURA
cavo di allacciamento compreso nella fornitura
0
CAVO_E_SPINA_DI_ALIMENTAZIONE
cavo e spina di alimentazione
CORRENTE_A_PIENO_CARICO
corrente a pieno carico
10
FREQUENZA
frequenza
IDENTIFICARE_QUANTIT__COME_LOTTO
identificare quantità come lotto
0
IDENTIFICATORE_ATTREZZATURA
identificatore attrezzatura
0
LUNGHEZZA
lunghezza
350
NUMERO_DEI_POLI
numero dei poli
POTENZA_APPARENTE
potenza apparente
800.000
POTENZA_ELETTRICA
potenza elettrica
800.000
POTENZA_IN_CV
potenza in cv
PROFONDIT_
profondità
350
PROTEZIONE_CONTRO_LE_SOVRACORRENTI
protezione contro le sovracorrenti
0
TENSIONE
tensione
TIPO_DI_RACCORDO_ELETTRICO
tipo di raccordo elettrico
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업