??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Optical Cable Corporation
Description
UMJ Jacks
Bill of material
UMJ Jacks
ORDERNO
UMJ Jacks
ANNOTATION_SYMBOL
annotation symbol
ANNOTATION_SYMBOL_IS_VISIBLE
annotation symbol is visible
1
ASSEMBLY_CODE
assembly code
CABLE_TYPE
cable type
Cat 6
CABLE_TYPE_IS_CAT_5E
cable type is cat 5e
0
CABLE_TYPE_IS_CAT_6
cable type is cat 6
1
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2011 Optical Cable Corporation
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2
DESCRIPTION
description
Single Gang UMJ Faceplate Assembly - White
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
FP
EQUIPMENT_NUMBER
equipment number
FACEPLATE_MATERIAL
faceplate material
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_1_PORT
has 1 port
1
HAS_2_PORTS
has 2 ports
0
HAS_3_PORTS
has 3 ports
0
HAS_4_PORTS
has 4 ports
0
HAS_6_PORTS
has 6 ports
0
HAS_8_PORTS
has 8 ports
0
HAS_ANGLED_PORTS
has angled ports
0
HAS_HORIZONTAL_WINDOW
has horizontal window
1
HAS_VERTICAL_WINDOW
has vertical window
0
HOST
host
5
IS_VOID
is void
1
JACK_APPLICATION_IS_DATA
jack application is data
1
JACK_APPLICATION_IS_LAN
jack application is lan
1
JACK_APPLICATION_IS_VOICE
jack application is voice
1
JACKS_SELECTION
jacks selection
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Optical Cable Corporation
MASSUNIT
massunit
1
MODEL
model
FPSR
MODEL_ID
model id
FFA48D29-642B-4374-A6F7-4AEEFBCF8EFA
OMNICLASS_NUMBER
omniclass number
23.85.50.17
OMNICLASS_TITLE
omniclass title
Communication and Data Processing Equipment
ORIGINAL_CREATION_DATE
original creation date
July 12, 2011
PART_NUMBER
part number
FPSR0107
PART_TYPE
part type
0
PORT_COUNT
port count
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://occfiber.com/main/index.php?m=1&p=2&s=Y&l=en&it=36&i=125
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://occfiber.com/main/index.php
Z_ANGLES_ARE_VISIBLE
z angles are visible
0
Z_FACEPLATE_COLOR
z faceplate color
7
Z_FACEPLATE_HEIGHT
z faceplate height
0.375
Z_FACEPLATE_WIDTH
z faceplate width
0.229
Z_HAS_01_PORTS
z has 01 ports
1
Z_HAS_02_PORTS
z has 02 ports
0
Z_HAS_03_PORTS_DG
z has 03 ports dg
0
Z_HAS_03_PORTS_SG
z has 03 ports sg
0
Z_HAS_03_PORTS_VERTICAL_WINDOW
z has 03 ports vertical window
0
Z_HAS_04_PORTS_DG
z has 04 ports dg
0
Z_HAS_04_PORTS_SG
z has 04 ports sg
0
Z_HAS_04_PORTS_SG_ANGLED
z has 04 ports sg angled
0
Z_HAS_06_PORTS_DG
z has 06 ports dg
0
Z_HAS_06_PORTS_SG
z has 06 ports sg
0
Z_HAS_08_PORTS_ANGLED
z has 08 ports angled
0
Z_IS_DOUBLE_GANG
z is double gang
0
Z_IS_SINGLE_GANG
z is single gang
1
Z_PORT_COUNT_ERROR
z port count error
1
Z_VOID_OFFSET
z void offset
0.034
Z_VOID_OFFSET_DOUBLE_GANG
z void offset double gang
0.167
Z_VOID_OFFSET_DOUBLE_GANG_A
z void offset double gang a
0.167
Z_VOID_OFFSET_SINGLE_GANG
z void offset single gang
0.018
Z_VOID_OFFSET_SINGLE_GANG_VW
z void offset single gang vw
0.083
NAME
name
UMJ Jacks
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions