??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Automotive Industrial Marketing
Description
UGW Series Pneumatic Geared Wrenches
Bill of material
UGW-6N
ORDERNO
UGW-6N
AIR_HOSE_SIZE___IN
air hose size - in
38
AIR_INLET_THREAD_N_P_T____IN
air inlet thread n.p.t. - in
14
AIR_USAGE___CFM
air usage - cfm
22
FREE_SPEED___RPM
free speed - rpm
530
MAX_HEX_SOCKET_SIZE___IN
max hex socket size - in
38 - 716
MAX_HEX_SOCKET_SIZE___MM
max hex socket size - mm
9 - 11
MAX__TORQUE___FT_LB
max. torque - ft-lb
13.3
MAX__TORQUE___NM
max. torque - nm
18
MODEL
model
UGW-6N
NOISE_LEVEL___DB_A_
noise level - db(a)
76
OVERALL_LENGTH___IN
overall length - in
12.2
OVERALL_LENGTH___MM
overall length - mm
310
WEIGHT___KG
weight - kg
1.4
WEIGHT___LB
weight - lb
3.1
NAME
name
UGW-6N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions