??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
UFR1001E
Bill of material
UFR1001E
ORDERNO
UFR1001E
ACCURACY_OF_DISPLAY
accuracy of display
100V -1 digit (resolution 1 V) 100V -1 digit (resolution 0,1 V)
ATTACHMENT
attachment
IP20
CLIMATIC_CONDITIONS__IECEN_60721_3_3_
climatic conditions (iecen 60721-3-3)
3K5 (ohne Betauung, ohne Eisbildung)
CURRENT_Q1___Q5
current q1...q5
max. 20 mA output
DELAY_AT_US_ON
delay at us on
adjustable 2...20 s
DESIGN
design
V6
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
90 x 105 x 69 mm, mounting height 66 mm
EMC___EMISSION
emc - emission
EN 61 000-6-3
EMC___IMMUNITY
emc - immunity
EN 61 000-6-2
HYSTERESIS
hysteresis
0,05...10,00 Hz
MEASUREMENT_ACCURACY
measurement accuracy
with neutral ±0,6% of measured value without neutral ±0,8% vof measured value
MEASUREMENT_FUNCTIONS
measurement functions
3-phase with without neutral
MEASUREMENT_METHOD
measurement method
true RMS
MEASUREMENT_PHASE___PHASE
measurement phase - phase
AC 15...530 V ( 5 V display 0)
MEASUREMENT_RANGE
measurement range
0...90,0°
MEASURING_VOLTAGE_PHASE___NEUTRAL
measuring voltage phase - neutral
AC 10...310 V ( 5 V display 0)
OPERATING_TEMPERATURE
operating temperature
-20 °C...+55 °C
OPERATING_TIME
operating time
100 %
OVERVOLTAGE_CATEGORY
overvoltage category
III
POLLUTION_DEGREE
pollution degree
2
POWER_SUPPLY
power supply
ACDC 24-270 V, 040...70 Hz, 5VA DC 20,4...297 V, AC 20,4...297 V
PROTECTION_HOUSING
protection housing
IP30
RATED_IMPULSE_VOLTAGE
rated impulse voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
300 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
2 change-over contacts (see operating manual)
SCHWITCHING_TIME_CONNECTED_SWITCHES
schwitching time connected switches
adjustable 0,5...99,0 s
SETTING_RANGE
setting range
0,100...5,000 Hzs, 4...50cycles
SETTING_RANGE_PHASE___NEUTRAL
setting range phase - neutral
AC 15...300 V
SETTING_RANGE_PHASE___PHASE
setting range phase - phase
AC 15...520 V
STORAGE_TEMPERATURE
storage temperature
-25 °C...+70 °C
SWITCHING_BACK_DELAY__DOF_
switching back delay (dof)
adjustable 3...240 s
SWITCHING_DELAY__DAL_
switching delay (dal)
50 ms
VOLTAGE_I1
voltage i1
DC 4,5...27 V
VOLTAGE_Y0___Y12
voltage y0...y12
DC 15...35 V
WEIGHT
weight
DIN-rail 35 mm according to EN 60 715 or screws M4
NAME
name
UFR1001E
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions