??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
UFR1001
Bill of material
UFR1001
ORDERNO
UFR1001
ATTACHMENT
attachment
app. 200 g
CONTAMINATION_LEVEL
contamination level
II
DELAY_AT_US_ON
delay at us on
4000 V
DESIGN
design
90 x 70 x 58 mm, mounting height 66 mm
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
IP 30
ERROR
error
adjustable 0,1...99,9 s
ERROR__WITH_N_
error (with n)
± 1% of measured value ± 1 Digit
ERROR__WITHOUT_N_
error (without n)
3-phase with without neutral, single phase to neutral
FREQUENCY
frequency
± 0,8% of measured value ± 1 Digit
HYSTERESIS
hysteresis
50 ms
INTERFERENCE_RESISTANCE
interference resistance
EN 61 000-6-4
INTERFERENCE_TRANSMISSION
interference transmission
V 4
ISOLATION_MATERIAL_GROUP
isolation material group
100 %
MATHOD
mathod
2,0...20,0 °
MEASURING_FUNCTIONS
measuring functions
adjustable 0,05...60,00 s
MEASURING_RANGE
measuring range
0,1 °
MEASURING_VOLTAGE_PHASE___N
measuring voltage phase - n
adjustable 1...99 V
MEASURING_VOLTAGE_PHASE___PHASE
measuring voltage phase - phase
AC 40...300 V
ON_PERIOD
on-period
-20 °C...+55 °C EN 60 068-2-1 dry heat
OVERVOLTAGE_CATAGORY
overvoltage catagory
AC 300 V
POWER_SUPPLY
power supply
ACDC 24-270 V, 045...65 Hz, 5VA DC 20,4...297 V, AC 20,4...297 V
PROTECTION_HOUSING
protection housing
IP20
PROTECTION_TERMINALS
protection terminals
DIN-rail 35 mm or screws M4
RATED_AMBIENT_TEMP__RANGE
rated ambient temp. range
EN 61 000-6-2
RATED_IMPULSE_VOLTAGE
rated impulse voltage
III
RATED_INSULATION_VOLTAGE
rated insulation voltage
2
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
2 change-over contacts type 2, see general technical informations
RELAY_OUTPUT
relay output
AC 40...520 V
SWITCHING_BACK_DELAY
switching-back delay
adjustable 2...20 s
SWITCHING_BACK_DELAY__ZEROVOLTAGE_PROOF_
switching-back delay (zerovoltage-proof)
45,00...65,00 Hz
SWITCHING_DELAY
switching-delay
adjustable 3...240 s
NAME
name
UFR1001
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions