??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Titus HVAC
Description
UFAD_Round
Bill of material
Black
IDENT
ASSEMBLY_CODE
assembly code
D5090300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Access Floor Diffuser Grommet Assembly
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DIFFUSER_HOUSING
diffuser housing
DIFFUSER_MATERIAL
diffuser material
ENGWORKS_URL
engworks url
http://www.ENGworks.com
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LOCATION
location
MANUFACTURER
manufacturer
Titus
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
MOUNTING
mounting
Floor
NOISE_CRITERIA__DB_
noise criteria (db)
0
OMNICLASS_NUMBER
omniclass number
23.35.50.11
OMNICLASS_TITLE
omniclass title
Flooring Specialties and Accessories
OVERALL_DEPTH
overall depth
0.219
OVERALL_DIAMETER
overall diameter
9.750
PART_TYPE
part type
0
PLAN_VIEW_SUPPLY_DIFFUSER_SYMBOL
plan view supply diffuser symbol
0
PLENUM_PRESSURE
plenum pressure
0
PRODUCT_PAGE_URL
product page url
http://www.titus-hvac.com/ecatalog/model.aspx?refid=258&catid=212
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
TAF
SHARED
shared
0
THROW
throw
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.titus-hvac.com
VERSION
version
1
GROMMET_MATERIAL
grommet material
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions