??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Titus HVAC
Description
UFAD_Perimeter
Bill of material
277V
IDENT
VAR11_INCH_PLENUM_DEPTH
11 inch plenum depth
VAR13_INCH_PLENUM_DEPTH
13 inch plenum depth
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CONTROL_LEFT_OFFSET
control left offset
1.932
CONTROL_RIGHT_OFFSET
control right offset
1.932
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_HEATING_WATER_FLOW
design heating water flow
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DIFFUSER_LEFT_END_BORDER
diffuser left end border
1
DIFFUSER_LEFT_OFFSET_FROM_PLENUM_EDGE
diffuser left offset from plenum edge
0
DIFFUSER_MATERIAL
diffuser material
DIFFUSER_MODEL
diffuser model
CT-TAF-L
DIFFUSER_RIGHT_END_BORDER
diffuser right end border
1
DIFFUSER_RIGHT_OFFSET_FROM_PLENUM_EDGE
diffuser right offset from plenum edge
0
ENGWORKS_URL
engworks url
http://www.ENGworks.com
FAMILY_NAME
family name
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
0
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
0
HEATING_WATER_CONNECTION_DIAMETER
heating water connection diameter
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
HOST
host
5
HOST_VOID_LEFT_OFFSET
host void left offset
HOST_VOID_RIGHT_OFFSET
host void right offset
HOT_WATER_CONNECTION_RADIUS
hot water connection radius
HOUSING_MATERIAL
housing material
KEYNOTE
keynote
LEFT_OFFSET
left offset
2.000
LEFT_VOID_LENGTH
left void length
0.010
MANUFACTURER
manufacturer
Titus
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_LEFT_OFFSET
masking left offset
MASKING_RIGHT_OFFSET
masking right offset
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
MOUNTING
mounting
Floor
NOISE_CRITERIA__DB_
noise criteria (db)
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OVERALL_DEPTH
overall depth
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
0.635
PART_TYPE
part type
0
PLAN_VIEW_SUPPLY_DIFFUSER_SYMBOL
plan view supply diffuser symbol
0
PLENUM_DEPTH
plenum depth
0.917
PLENUM_LENGTH
plenum length
4.000
PLENUM_PRESSURE
plenum pressure
0
PLENUM_VOID_LEFT_OFFSET
plenum void left offset
0.026
PLENUM_VOID_RIGHT_OFFSET
plenum void right offset
0.026
PRODUCT_PAGE_URL
product page url
RIGHT_OFFSET
right offset
RIGHT_VOID_LENGTH
right void length
0.010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
TAF
SHARED
shared
0
THROW
throw
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.titus-hvac.com
VERSION
version
1
WATER_CONNECTION_OFFSET_FROM_CENTER
water connection offset from center
WATER_INLET_CONTROL_ANGLE
water inlet control angle
WATER_INLET_LEFT_SIDE
water inlet left side
WATER_INLET_RIGHT_SIDE
water inlet right side
DESIGN_RETURN_AIR_FLOW
design return air flow
INLET_VELOCITY
inlet velocity
PLAN_VIEW_RETURN_DIFFUSER_SYMBOL
plan view return diffuser symbol
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
RETURN_AIR_CONNECTION_WIDTH
return air connection width
RETURN_AIR_PRESSURE_DROP
return air pressure drop
TOTAL_STATIC_PRESSURE
total static pressure
VELOCITY_PRESSURE
velocity pressure
ELECTRIC_HEAT_POWER
electric heat power
FREQUENCY
frequency
LOAD_CLASSIFICATION
load classification
NUMBER_OF_POLES
number of poles
PHASE
phase
RIGHT_MASKING_OFFSET
right masking offset
VOLTAGE
voltage
DIFFUSER_LENGTH
diffuser length
SWEEP_PATH_LEFT_OFFSET
sweep path left offset
SWEEP_PATH_RIGHT_OFFSET
sweep path right offset
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions