??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Titus HVAC
Description
UFAD_Linear
Bill of material
CT-TAF-PP0
IDENT
ASSEMBLY_CODE
assembly code
D3040100
BLADE_DEFLECTION
blade deflection
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Access Floor Supply Diffuser Plenum with Inlet
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DIFFUSER_MATERIAL
diffuser material
DIFFUSER_MODEL
diffuser model
ENGWORKS_URL
engworks url
http://www.ENGworks.com
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
KEYNOTE
keynote
LOCATION
location
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
TAF-D
MOUNTING
mounting
Floor
NOISE_CRITERIA__DB_
noise criteria (db)
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OVERALL_DEPTH
overall depth
1.151
OVERALL_LENGTH
overall length
1.469
OVERALL_WIDTH
overall width
0.802
PART_TYPE
part type
0
PLAN_VIEW_SUPPLY_DIFFUSER_SYMBOL
plan view supply diffuser symbol
0
PLENUM_PRESSURE
plenum pressure
0
PRODUCT_PAGE_URL
product page url
http://www.titus-hvac.com/ecatalog/model.aspx?refid=259&catid=212
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
TAF
SHARED
shared
0
THROW
throw
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.titus-hvac.com
VERSION
version
1
INLET_VELOCITY
inlet velocity
0
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
SUPPLY_AIR_CONNECTION_DIAMETER
supply air connection diameter
8
SUPPLY_AIR_CONNECTION_INSIDE_RADIUS
supply air connection inside radius
3.938
SUPPLY_AIR_CONNECTION_RADIUS
supply air connection radius
4
SUPPLY_AIR_PRESSURE_DROP
supply air pressure drop
0
TOTAL_STATIC_PRESSURE
total static pressure
0
VELOCITY_PRESSURE
velocity pressure
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions