??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Automotive Industrial Marketing
Description
UAN Series Pneumatic Angle Nutrunners
Bill of material
UAN-611R-40C
ORDERNO
AIR_HOSE_SIZE___IN
air hose size - in
38
AIR_USAGE___CFM
air usage - cfm
ANGLE_HEAD_HEIGHT___IN
angle head height - in
ANGLE_HEAD_HEIGHT___MM
angle head height - mm
ANGLE_HEAD_MODEL
angle head model
CENTER_TO_OUTSIDE___IN
center to outside - in
CENTER_TO_OUTSIDE___MM
center to outside - mm
FREE_SPEED___RPM
free speed - rpm
NOISE_LEVEL___DB_A_
noise level - db(a)
OVERALL_LENGTH___IN
overall length - in
OVERALL_LENGTH___MM
overall length - mm
SQUARE_DRIVE___IN_
square drive - in.
TORQUE_RANGE___FT_LBS
torque range - ft lbs
TORQUE_RANGE___NM
torque range - nm
WEIGHT_LESS_SOCKET___KG
weight less socket - kg
WEIGHT_LESS_SOCKET___LB
weight less socket - lb
NAME
name
AIR_INLET_THREAD_N_P_T____IN
air inlet thread n.p.t. - in
MODEL
model
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions