??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Duplomatic
Description
Type A - Front flange (ME5)
Bill of material
HC2A-63/45/45-1-K0-0-11/20
SER
Series
20
TIP
Type
Type A
SIZE
Bore
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
TDT2
Double rod threading
SA
Breathers
GUA
Seals
DIS
No. of spacers multiple of 50 mm
DISINF
Spacers info
-
PC1
Front end connection position
PC2
Rear end connection position
RF1
Front cushioning position
RF2
Rear cushioning position
PSA1
Front breather position
PSA2
Rear breather position
IND1
Front end-stroke proximity sensor (FRONT CUSHIONING REQUIRED)
IND2
Rear inductive sensor (REAR CUSHIONING REQUIRED)
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
ADX
Rear rod accessory
B
Ø f8
mm
B2
Ø f8
mm
E
max
mm
EE
Nominal dimension
Inch
F
mm
FB
Ø
mm
G
mm
PK
mm
R
mm
RD
Ø f8
mm
TO
mm
UO
max
mm
VD
mm
WH
mm
Y
mm
ZM
mm
ZK
mm
PESO
Cylinder mass
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions