??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 00 - Basic version
Bill of material
A3063M0001C00/P11
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
00
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WH
Dimension of rod extension
mm
Enter value for WH
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
A
mm
A1
- mm
B
f8 Ø
mm
CH
mm
XX
mm
E
mm
EE
(BSP)
Inch
D
Ø
mm
F
mm
G
mm
J
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
PJ
mm
TG
mm
VD
mm
Y
mm
ZB
max
mm
ZJ
mm
PESO
Cylinder weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions