??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Tuscan 88 Angled
Bill of material
Tuscan 88 Angled
ORDERNO
Tuscan 88 Angled
VAR_EM3DNOTAVAILABLEONALL2FOOT_700MM_VERSIONS
*em3dnotavailableonall2foot(700mm)versions
VAR6MMBURNSTESTCOMPLIANTFYBAGARDDIFFUSERUPGRADE
6mmburnstestcompliantfybagarddiffuserupgrade
add suffix/ FY
ANTIGRAFFITIDIFFUSERUPGRADE
antigraffitidiffuserupgrade
add suffix/ AGD
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BLANKENDS
blankends
add suffix /BE
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY
dali3hourdurationemergency
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
139
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
91.2%
EFFICACY
efficacy
104lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
FOR30_60_VERSION
for30/60°version
replace D883 with D882
FORNETWORKRAILSPECIFICATION
fornetworkrailspecification
add suffix /NET
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
188
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1300
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Cornice mounting at 30°/60° angles.
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
43W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
4475lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D882/4/5000NW/B
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
POLYCARBONATEDIFFUSER
polycarbonatediffuser
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Tuscan 882
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SHARED
shared
0
SWITCHDMMING
switchdmming
add suffix /DIM
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TITANIUMFINISH
titaniumfinish
replace B with C49
TOTALLIGHTOUTPUT
totallightoutput
4475lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
8.8%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
12kg
NAME
name
Tuscan 88 Angled
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions