??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Hakron
Description
Turnbuckle BT
Bill of material
turnbuckle_bt_hakron_bt_spanslot_m12
VARIANTNAME
BTSPANSLOTM12
BT Spanslot M12
BTSPANSLOTM16
BT Spanslot M16
BTSPANSLOTM20
BT Spanslot M20
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
40.000 mm
NOMINALWIDTH
Nominal width
14.000 mm
PRODUCTSKU
Product SKU
spanslot
PRODUCTFAMILY
Product family
Turnbuckle
PRODUCTGROUP
Product group
BT
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.9
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
T760100016
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakronterwa.nl/hakronterwa/prefab/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147599&refRecID3=5637153601&refRecID4=5637167938&l2=Technische%20systemen&l3=Technische%20verankeringen&l4=BT-spanslot
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
VERDIEPTAANBRENGEN
verdiept_aanbrengen
0.000
ELEMENTX
element_x
mm
ELEMENTY
element_y
mm
ELEMENTZ
element_z
mm
INBOUWDIEPTEX
inbouwdiepte_x
mm
INBOUWDIEPTEY
inbouwdiepte_y
mm
INBOUWDIEPTEZ
inbouwdiepte_z
mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
27-02-2017
DESCRIPTION
Description
Hakron BT-Spanslot
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
ca8b02e1-3343-4f88-a541-d986091d8856
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=bouten
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu/
VERSION
Version
1.2
RANDAFSTANDXREKENWAARDE
randafstand_x_rekenwaarde
100.000 mm
STARTX
start_x
100.000 mm
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions